/content/hbtbt/ae/en/search-results.html

    Thermostats

    WL Series Wall Module

    WL Series all-mounted thermostats are temperature control products with LCD screens designed for 86-box installation

    Overview
    The WL Series wall module are based on 86 box installation with LCD display. WL series thermostats can display the actual indoor temperature and set temperature in real time and control the opening and closing of fan coil valves, thereby controlling and adjusting the indoor temperature. Available in standalone, Modbus communcation, Under-Floor heating versions.
     
    Features & Benefits:
    • Large LCD screen display
    • Indoor temperature display or set temperature display optional
    • Manual or automatic wind speed selectable
    • Celsius/Fahrenheit optional
    • Keyboard lock function, can lock/unlock some or all keys
    • Overcooling protection
    • Timer shutdown
    • Energy saving mode (remote sensor access/room card opening)
    • Support 86 wall-mounted bottom box installation
    • LCD display backlight adjustable
     
    Certifications:
    • CE