/content/hbtbt/ae/en/search-results.html

    Thermostats

    WTS Touch Screen Thermostat

    The WTS Series Touch Screen thermostat is a temperature control device with an extra-large LCD display, capacitive touch interface with color icons and manual or automatic fan speed selection.

    Overview

    The WTS Series Touch Screen thermostat is a temperature control device with an extra-large LCD display, capacitive touch interface with color icons and manual or automatic fan speed selection.

    The units monitor the actual room temperature, and the set temperature in real-time to control the opening / closing of the valves and fan speed in the fan coil units to regulate the room temperature to the occupant’s desired comfort. Available in a variety of options including white or black color shell, humidity display, Modbus communications and ECM fan support.

    Features & Benefits:
    • Extra-large LCD display and operating interface
    • Temperature display selection (room temperature or set temperature)
    • Built-in temperature sensor
    • Manual or automatic fan speed selection
    • Anti-freeze protection
    • Operating buttons lock/unlock
    • Timed Shutdown
    Certifications:
    • CE