This site will be under scheduled maintenance on April 01, 2026, 10:00 AM IST - 10:00 PM IST (April 01, 2026, 12:30 AM EST - April 01, 2026, 12:30 PM EST), we appreciate your patience during this time. Thank you.
    /content/hbtbt/ae/en/search-results.html

    Ball Valves

    Ball Valve

    Manual Ball Valve,Brass Body,PN20 is designed to isolate the flow in a system which able to open and close

    Overview
    The Honeywell Brass Body Ball Valve PN20 (DN15 to DN50) delivers exceptional flow isolation in a system which able to open and close with exceptional durability, and ease of use, making it widely used in HVAC, water treatment, chemical processing, systems, and other industrial applications. This valve ensures optimal performance, dependable operation, and long-lasting efficiency in demanding environments.FEATURES AND BENEFITSCHROME-PLATED BALLThe ball features chrome plating for enhanced durability and smooth, friction-free operation.TEFLON SEATEquipped with a Teflon seat for reliable sealing, low maintenance, and extended service life"