/content/hbtbt/ae/en/search-results.html

    Ball Valves

    VN8 Series 3 Way Electric Control Valve

    VN8 Series Electric Control Valves can be used at home and in commercial buildings to control the flow of hot or cold liquid. Each set includes electric actuator and valve body.

    Overview

    VN8 Series Electric Control Valves can be used at home and in commercial buildings to control the flow of hot or cold liquid. Each set includes electric actuator and valve body. The VN8 series offer a wide range of options in voltages and thread standards according to the usage of different regions and provides three-way valve bodies to meet most of the requirements in buildings control.

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VN83A15NT
    FCU Control Valve, 3-way, 24V AC, DN15, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A15NT
    FCU Control Valve, 3-way, 24V AC, DN15, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A15PP
    FCU Control Valve, 3-way, 24V AC, DN15, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A15PP
    FCU Control Valve, 3-way, 24V AC, DN15, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A20NT
    FCU Control Valve, 3-way, 24V AC, DN20, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A20NT
    FCU Control Valve, 3-way, 24V AC, DN20, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A20PP
    FCU Control Valve, 3-way, 24V AC, DN20, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A20PP
    FCU Control Valve, 3-way, 24V AC, DN20, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A20PT
    FCU Control Valve, 3-way, 24V AC, DN20, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A20PT
    FCU Control Valve, 3-way, 24V AC, DN20, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A25NT
    FCU Control Valve, 3-way, 24V AC, DN25, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A25NT
    FCU Control Valve, 3-way, 24V AC, DN25, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A25PP
    FCU Control Valve, 3-way, 24V AC, DN25, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A25PP
    FCU Control Valve, 3-way, 24V AC, DN25, BSPP
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A25PT
    FCU Control Valve, 3-way, 24V AC, DN25, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83A25PT
    FCU Control Valve, 3-way, 24V AC, DN25, BSPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83C15NT
    FCU Control Valve, 3-way, 220V AC, DN15, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83C15NT
    FCU Control Valve, 3-way, 220V AC, DN15, NPT
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83a15nt-vn8-series-3-way-electric-control-valve-primaryimage
    VN83C15PP
    Non-Spring Return Electric Control Valve, 3-way, 220V AC, DN15, 12in, BSPP Connection, 87PSI Close Off
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83c15pp-non-springreturnelectriccontrolvalve-primaryimage
    VN83C15PP
    Non-Spring Return Electric Control Valve, 3-way, 220V AC, DN15, 12in, BSPP Connection, 87PSI Close Off
    https://s7d1.scene7.com/is/image/Honeywell65/hbt-bms-vn83c15pp-non-springreturnelectriccontrolvalve-primaryimage