/content/hbtbt/ae/en/search-results.html

    Butterfly Valves

    VH Series High Performance Butterfly Valves

    VH Series high-performance butterfly valves provide control for HVAC systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.

    Overview

    VH Series high-performance butterfly valves provide control for HVAC systems. Applications include chilled water, hot water, cooling tower water, thermal storage systems and steam up to 50 psi.

    Features & Benefits:
    • ANSI Class 150
    • 316 stainless steel disks; carbon steel valve body; stainless steel valve stem
    • RTFE valve seat
    • 0% leakage at rated close-off
    • Maximum velocity of 32 fps
    • Close-off rating of 150 psid in all sizes
    • ISO 5211 actuator mounting flange
    • Available with factory-installed electric actuation interfaces in 2-position, floating (“tri-state”), or modulating (2 to 10 V DC) control
    • Manual override on all models
    • For use with hot, chilled, or condensing water with up to 60% glycol, and on-off control of steam up to 50 psi in HVAC systems