/content/hbtbt/ae/en/search-results.html

    Check Valves

    Check Valve, Manual Valve

    Discontinued

    Swing check valve, Cast/Ductile iron body, DN50 to 300

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Butterfly valve, Cast Iron body/Ductile iron body, 90O closing or opening operation (10 positions), Lock level handle (steel material)

    Elastomer liner, Memory lock mechanism

    Features & Benefits:
    • Valve sizes: DN40 – DN1000
    • Nominal pressure: PN16/PN25bar at -100C to 1200
    • Test pressure: Shell (Water) for PN16– 24 Bar
    • Test pressure: Seat (Water) for PN16 – 17.6 Bar
    • Test pressure: Shell (Water) for PN25– 37.5 Bar
    • Test pressure: Seat (Water) for PN25 – 27.5Bar
    • Pipe connection (PN16): EN1092