Expansion Valves
2-way Motorized Valve
Motorized Valves consist of an actuator motor and valve assembly for controlling the flow of hot or cold water.
Motorized Valves consist of an actuator motor and valve assembly for controlling the flow of hot or cold water.
Features & Benefits:- V4043 provides 2-position, straight-through control of water
- Compact construction for easy installation
- Manual opener for valve operation on power failure
- Valve returns to automatic position when power is restored
- Motor can be replaced by removing one screw, without disturbing the valve body
- Complete power-head may be removed or replaced without breaking the line connections.
Others
- Exhalation Valve
- Motorized Valves
- Regulatory Approvals
- Underwriters Laboratories Inc. Listed Watt
- Maximum Rated Pressure
- 232 pounds per square inch
- Overall Width
- 95.5 millimetre
- Controlled Media
- Water
- Supply Voltage
- 220 voltage alternating current
- Brand
- Honeywell
- Outlet Connection Size
- 98 millimetre
- Overall Depth
- 89 millimetre
- Includes
- Actuator motor and valve assembly foot
- Overall Height
- 102 millimetre
Others
- Exhalation Valve
- Motorized Valves
- Regulatory Approvals
- Underwriters Laboratories Inc. Listed Watt
- Maximum Rated Pressure
- 232 pounds per square inch
- Overall Width
- 95.5 millimetre
- Controlled Media
- Water
- Supply Voltage
- 220 voltage alternating current
- Brand
- Honeywell
- Outlet Connection Size
- 98 millimetre
- Overall Depth
- 89 millimetre
- Includes
- Actuator motor and valve assembly foot
- Overall Height
- 102 millimetre
- Exhalation Valve : Motorized Valves
- Regulatory Approvals : Underwriters Laboratories Inc. Listed Watt
- Maximum Rated Pressure : 232 pounds per square inch
- Overall Width : 95.5 millimetre
- Controlled Media : Water
- Supply Voltage : 220 voltage alternating current
- Brand : Honeywell
- Outlet Connection Size : 98 millimetre
- Overall Depth : 89 millimetre
- Includes : Actuator motor and valve assembly foot
- Overall Height : 102 millimetre
Please Sign In to view part numbers available for purchase based on your account