Gate Valves
Gate Valve, Manual Valve
Gate Valve, Ductile iron body, Stainless steel stem, Full port type, lowest pressure lost, O-ring packing in up seal, no leakage
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Y-strainer, Cast/Ductile iron body, SS304 screens, Internally and externally fusion bonded epoxy powder coated (FBE)
Features & Benefits:- Sizes: DN50 – DN600
- Nominal pressure: 16 bar at -10°C to 120°ݑмli>Test pressure: Shell (Water) – 24 Bar
- Test pressure: Seat (Water) – 17.6 Bar