/content/hbtbt/ae/en/search-results.html

    Globe Valves

    VGF Series Flanged Globe Valves

    Discontinued

    VGF Flanged Globe Valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    VGF Flanged Globe Valves are used for 2-position or modulating control of steam, hot water, or chilled water in closed loop HVAC systems. They can be operated by a large variety of electric and pneumatic actuators. Threeway valves are available in mixing or diverting flow patterns. Features & Benefits:
    • ANSI Class 125 and Class 250 flanged cast iron bodies.
    • Face-to-face flange dimensions per ANSI/ISA S75.03 standard.
    • Sizes from 2-1/2 to 6 inches (DN65 to DN150).
    • Metal-to-metal seating for long life span.
    • Differential pressure of 175 psi, ANSI Class IV leakage on pressure-balanced models.
    • Steam inlet pressure up to 100 psig (689 kPa).
    • Self-adjusting packing.
    • Equal percentage and linear flow characteristics to ensure precise control in a variety of applications.