/content/hbtbt/ae/en/search-results.html

    Parts & Accessories

    Valve Upgrade Kits

    Discontinued

    Phoenix Controls Valve Upgrade Kits provide migration from constant volume, PxV, base upgradable, analog, and older versions of Celeris valves to the latest generation of digital valves.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until
    The Valve Upgrade Kits by Phoenix Controls provide migration from constant volume, PxV, base upgradable, analog, and other older versions of Celeris valves to the latest Celeris, Traccel, or Critical Spaces Control Platform (CSCP) solutions. Upgrades allow for substantial improvements in energy and operational cost management as well as enhanced functionality. The process is non-invasive and can be done without removing the valve from the duct work. All hardware required to upgrade legacy valves is included in the kit and the result provides an additional 3 year warranty, up-to-date controls functionality along with the continued performance expected from Phoenix Controls trusted solutions.ader in critical airflow control.

    Features & Benefits:
    • Enhanced occupied, stand-by, timed bypass, and unoccupied control
    • Indoor Air Quality Control (IAQ) lowers standard air changes per hour based on air quality; while maintaining work environment safety
    • Supports facility goals for improved operational efficiency and more sustainable control programs.
    • Access advanced control sequences like active pressure control, temperature control, and demand based ventilation.
    • Enables maximum benefits from Phoenix Controls peripherals and software including pressure monitors, fume hood displays, and Vision CE. 
    Specifications

    Others

    • Brand
      • Phoenix Controls

    Others

    • Brand
      • Phoenix Controls
    • Brand : Phoenix Controls