/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    Constant Flow Balancing Valve

    Discontinued

    Honeywell’s Constant Flow Balancing Valves are a new type of balancing valve for flow control in HVAC hydronic systems. The valves keep the flow constant in the working differential pressure range when system pressure fluctuates.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell’s Constant Flow Balancing Valves are a new type of balancing valve for flow control in HVAC hydronic systems. The valves keep the flow constant in the working differential pressure range when system pressure fluctuates. The balancing valves are self-balanced flow control valves, used in 2-way controls, of size from DN50-DN500. It consists of a ductile iron valve body and some constant flow cartridges in the valve body.

    Features & Benefits:
    • No power needed in the constant flow modulating
    • Every loop automatically limited to design flow
    • Robust design saves the installation space
    • Simplified pipe design and calculation
    • Quick and easy setup
    • No balancing debug work required
    • Stainless steel valve stem resists corrosion & long service life