/content/hbtbt/ae/en/search-results.html

    Pressure Independent Control Valves

    PICV - VPE Series Accessories

    Honeywell’s VPE series Pressure Independent Control Valves (PICVs) are a perfect choice for efficient HVAC applications in all commercial buildings. Sizes DN15, DN20, and DN25 offer a reliable solution for efficient flow control in HVAC systems.

    Overview
    The VPE Series Pressure Independent Control Valves (PICV) by Honeywell provide an innovative solution for fluid control in HVAC systems. Combining the functionalities of a differential pressure controller, regulation valve, and 2-port control valve into a single unit, these valves ensure optimal performance in hydronic systems.

    The design maintains a constant differential pressure across the valve, assuring stable flow rates despite changes in system pressure. This functionality is particularly beneficial for variable flow systems using inverter-driven pumps. Additionally, the VPE Series features a robust dirt-resistant design, allowing it to function effectively in challenging fluid conditions without clogging, which enhances reliability and reduces maintenance needs.

    Easy maintenance is facilitated by the internal components, which can be quickly removed for cleaning. The VPE valves also allow for adjustable valve opening, enabling preset maximum flow rates tailored to specific operational requirements. This adaptability enhances thermal control, making them ideal for use in various commercial and industrial applications.

    Constructed from high-quality materials, including DZR brass, the VPE Series valves comply with rigorous industry standards, ensuring both durability and high performance across their operational life.


    Features                                                                                                                                                      
    • Integrated Design: Combines a differential pressure controller, regulation valve, and 2-port control valve in a single unit.
    • Consistent Flow Control: Maintains a constant differential pressure, ensuring stable flow rates even with varying system pressures.
    • Dirt-Resistant Construction: Designed to operate effectively in challenging fluid conditions, minimizing clogging and enhancing reliability.
    • Easy Maintenance: Internal components are easily removable for straightforward cleaning and servicing.
    • Adjustable Flow Rates: Features an adjustable valve opening mechanism, allowing for preset maximum flow rates suited to system needs.
    • High-Quality Materials: Constructed from durable DZR brass, ensuring longevity and compliance with industry standards.
    • Compatibility with Actuators: Seamlessly integrates with Honeywell actuators for automation and enhanced control in HVAC systems.

    Benefits:
    • Improved System Efficiency: Streamlines fluid control, reducing energy consumption and extending equipment lifespan.
    • Reduced Operational Downtime: Simplified maintenance and reliable performance minimize service interruptions.
    • Enhanced Temperature Control: Provides precise thermal distribution, improving overall comfort and system performance in commercial and industrial settings.
    • Flexibility and Customization: Allows for tailored operational settings, meeting specific heating and cooling requirements.
    • Increased Reliability: The dirt-resistant design ensures dependable operation in varied conditions, contributing to long-term system reliability.
    • Streamlined Installation: Combining multiple functions into one unit reduces installation complexity and costs.
    • High-Performance Standards: Compliance with rigorous benchmarks assures users of product quality and effectiveness.


    REACH certificate, Performance tested by BSRIA