Pressure Independent Control Valves
VPI Series Pressure Independent Control Valves Fan Coils Unit
Honeywell FCU Pressure Independent Control Valves Kits ranges from DN15 (1/2") to DN32 (1 1/4") comes with new compact design. These “Plug and Play” FCU PICV Kits are completely pre-assembled, insulated from factory and ready to use.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell FCU Pressure Independent Control Valves Kits ranges from DN15 (1/2") to DN32 (1 1/4") comes with new compact design. These “Plug and Play” FCU PICV Kits are completely pre-assembled, insulated from factory and ready to use. The easier and faster installation and commissioning of kits also delivers time and cost savings. FCU Station PICV Kits include a pre-assembled PICV, Bypass Valve, Isolation Valve, Valve Strainer, Insulation Box (DN15 to DN25) and Connecting Hoses.
Features & Benefits:- New improved 2-union FCU Kits (DN15/20/25/32) are compactly designed for best space-saving and comes with 80 mm (3.15") center distance
- Easy selection, installation, commissioning, control and maintenance of the Fan Coil Units (FCU).
- Delivered pre-assembled, insulated (DN15-25), and tested from factory resulting in reduced onsite labor time and cost.
- Suitable for various heating/cooling applications like Fan Coil Units and VAV boxes with reheat application.
- Reduced consumption of high-emission raw material, which supports a CO2 reduction in the value chain (scope 3 emission).
- FCU PICV Station Kit is PN25 rated suitable for High Pressure in High Rise Towers
- The PICV kit with Actuators are rated for High Close of Pressure of 8 bar for high rise buildings and critical applications
- FCU PICV Station Kit is compatible with Multiple Actuators to meet all building applications
- CE, ROHS3