/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    D06 Pressure Reducing Valve

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.

    Overview

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • Light weight
    • Integral fine filter
    • The outlet pressure is set by turning the adjustment knob
    • The set pressure is directly indicated on the set point scale
    • The adjustment spring is not in contact with the potable water
    • Also available without fittings
    • Easily retrofit able to convert valve to a reverse-rinsing filter combination
    • Can be retrofitted with an inlet non-return valve
    • Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
    Certifications:
    • DVGW
    Specifications

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • Regulatory Approvals
      • DVGW Watt
    • Includes
      • HABEDO ® Retrofit filter; Pressure gauge; Double ring wrench; Inlet check valve; Connection set- Threaded; Connection set- Solder voltage alternating current
    • For Use With
      • Water; Compressed Air; Nitrogen volt
    • Brand
      • Honeywell
    • Product Type
      • Pressure Reducing Valve Degrees Celsius

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • Regulatory Approvals
      • DVGW Watt
    • Includes
      • HABEDO ® Retrofit filter; Pressure gauge; Double ring wrench; Inlet check valve; Connection set- Threaded; Connection set- Solder voltage alternating current
    • For Use With
      • Water; Compressed Air; Nitrogen volt
    • Brand
      • Honeywell
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • Maximum Inlet Pressure : 16 bar
    • Regulatory Approvals : DVGW Watt
    • Includes : HABEDO ® Retrofit filter; Pressure gauge; Double ring wrench; Inlet check valve; Connection set- Threaded; Connection set- Solder voltage alternating current
    • For Use With : Water; Compressed Air; Nitrogen volt
    • Brand : Honeywell
    • Product Type : Pressure Reducing Valve Degrees Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    D06F Pressure Reducing Valve With Balanced Seat and Set Point Scale
    application/pdf 1.4 MB
    5/14/2023
    1.4 MB
    D06F系列減壓閥 目錄
    application/pdf 2.01 MB
    8/15/2023
    2.01 MB
    Pressure Reducing Valve
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    Name
    Description
    File Size
    Date
    Size
    D06F Pressure Reducing Valve With Balanced Seat and Set Point Scale
    application/pdf 1.4 MB
    5/14/2023
    1.4 MB
    D06F系列減壓閥 目錄
    application/pdf 2.01 MB
    8/15/2023
    2.01 MB
    Pressure Reducing Valve
    application/pdf 1.52 MB
    4/5/2023
    1.52 MB
    Name
    Description
    File Size
    Date
    Size
    D06F Pressure Reducing Valve With Balanced Seat and Set Point Scale
    1.4 MB
    5/14/2023
    D06F系列減壓閥 目錄
    2.01 MB
    8/15/2023
    Pressure Reducing Valve
    1.52 MB
    4/5/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list