/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Piston Operated Pressure Reducing Valve

    Manual Pressure reducing valve,Brass Body,DN15

    Overview
    The Honeywell Pressure reducing Valves are available in a range of sizes (DN15 to DN50).
    They are Piston-operated and are designed to provide superior flow regulation, and durability to fit various piping systems and application requirements, including HVAC systems, water treatment, and other industrial applications.

    FEATURES AND BENEFITS
    • INSTALLATION AND OPERATION
    • Piston-operated, compact construction, easy to install
    • It can be installed in Horizontal, Vertical or inclined orientations.
    • Screwed Female Ends to ISO 228
    • Facility provided to install a Pressure Gauge to gauge the critically relevant Outlet Pressure
    • WATER SAFETY: The adjustment spring is not in contact with the drinking water hence ensuring absolute zero health hazard
    • LOW MAINTENANCE AND NOISE
    • Demands low maintenance and virtually noiseless

    Certifications

    WRAS Certified