/content/hbtbt/ae/en/search-results.html

    Pressure Regulating Valves

    Thermostatic Mixing Valve

    Honeywell Thermostatic mixing valves is designed for central regulation of the water temperature in solar-powered, bivalent water heaters.

    Overview

    Honeywell Thermostatic mixing valves is designed for central regulation of the water temperature in solar-powered, bivalent water heaters. A cold water break can be fitted in the circulation line in water heater systems, which prevents cold water from mixing at the extraction point via the circulation line.

    Features & Benefits:
    • Highly sensitive thermal element with good all-round water temperature sensing, even at low flow rates
    • Simple setting of the required water temperature
    • Scald protection
    • The cold water inlet is automatically cut off if the hot supply fails
    • Meets KTW recommendations for potable water
    • Inner components are of scale-resistant materials
    • With integrated check valves, TM50SOLAR-1/2 ERV only