Rotary Valves
3-way Rotary Valve
The 3-way rotary valve was designed especially for accurate control of supply water temperature in heating and air conditioning systems.
The 3-way rotary valve was designed especially for accurate control of supply water temperature in heating and air conditioning systems. When used in combination with the M6063 actuator, its sturdy construction ensures a long and reliable operating life.
Features & Benefits:- Chrome-plated plug for long life span
- Optimized characteristics for supply water temperature control
- Reliable mounting for electrical actuators
- Wide range of flow rates
- Compact design
Others
- Maximum Media Temperature
- 110 degree Celsius
- Minimum Media Temperature
- 2 degree Celsius
- Application
- Heating; Air Conditions Systems
- Exhalation Valve
- 3-Way Rotary Valve
- Brand
- Honeywell
- Valve Flow Characteristic
- Equal Percentage
- Reduced Delta P
- 100 kilopascal
- For Use With
- M6063 Actuator millimetre
- Angle of Rotation
- 90 degree
- Valve Series
- V5433A
- Port Connection Type
- Internal Threads
- Nominal Pressure
- 6 bar (air pressure)
- Leakage
- < 1% of Kvs Percentage
- Controlled Media
- Heating Water According To VDI 2035
- Valve Body Material
- Cast Iron
Others
- Maximum Media Temperature
- 110 degree Celsius
- Minimum Media Temperature
- 2 degree Celsius
- Application
- Heating; Air Conditions Systems
- Exhalation Valve
- 3-Way Rotary Valve
- Brand
- Honeywell
- Valve Flow Characteristic
- Equal Percentage
- Reduced Delta P
- 100 kilopascal
- For Use With
- M6063 Actuator millimetre
- Angle of Rotation
- 90 degree
- Valve Series
- V5433A
- Port Connection Type
- Internal Threads
- Nominal Pressure
- 6 bar (air pressure)
- Leakage
- < 1% of Kvs Percentage
- Controlled Media
- Heating Water According To VDI 2035
- Valve Body Material
- Cast Iron
- Maximum Media Temperature : 110 degree Celsius
- Minimum Media Temperature : 2 degree Celsius
- Application : Heating; Air Conditions Systems
- Exhalation Valve : 3-Way Rotary Valve
- Brand : Honeywell
- Valve Flow Characteristic : Equal Percentage
- Reduced Delta P : 100 kilopascal
- For Use With : M6063 Actuator millimetre
- Angle of Rotation : 90 degree
- Valve Series : V5433A
- Port Connection Type : Internal Threads
- Nominal Pressure : 6 bar (air pressure)
- Leakage : < 1% of Kvs Percentage
- Controlled Media : Heating Water According To VDI 2035
- Valve Body Material : Cast Iron
Others
Please Sign In to view part numbers available for purchase based on your account