/content/hbtbt/ae/en/search-results.html

Variable Frequency Drives

SmartVFD HVAC402 Variable Frequency Drive

SmartVFD HVAC402 Variable Frequency Drive used for induction and permanent magnet motors with built-in RFI filters and are compliant with EMC and LVD.

Overview

SmartVFD HVAC402 Variable Frequency Drives has only one version of Control Board.It has composition of 6 Digital inputs, 2 Analogue inputs, 1 Analogue output, 1 Digital output, 2 Relay outputs, RS-485 Interface. These drives provide step less speed control for various applications like Pumps, Fans, and Compressors.

Features & Benefits:
  • Programmable Start/Stop and Reverse signal logic
  • Motor pre-heat
  • Reference scaling
  • DC-brake at start and stop
  • Programmable U / f curve
Certifications:
  • For EMC : EN61800-3, category C2
  • For Safety : EN61800-5
Others
Name
Description
File Size
Date
Size
Famiglia VFD Specifiche per l‘ordinazione
application/pdf 462.33 KB
5/11/2023
462.33 KB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
application/postscript 4.05 MB
6/8/2023
4.05 MB
BacNet protocol for Variable Frequency Drives
application/pdf 758.28 KB
5/11/2023
758.28 KB
SmartDrive HVAC Frekvenční měniče
application/pdf 1.91 MB
5/11/2023
1.91 MB
HVAC232-402
application/pdf 12.95 MB
5/11/2023
12.95 MB
SmartDrive HVAC FREKVENSOMFORMERE
application/pdf 5.51 MB
5/11/2023
5.51 MB
SmartDrive HVAC-frekvensomformere
application/pdf 1.21 MB
5/11/2023
1.21 MB
HVAC232-402
application/pdf 12.67 MB
5/11/2023
12.67 MB
ENC-Slot MI1-MI3 OPTION BOARD COVERS FOR HVAC402-XXX-XX
application/pdf 473.42 KB
4/5/2023
473.42 KB
ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
application/pdf 93.8 KB
5/14/2023
93.8 KB
ML6420A-ML6425A,B MOTEURS ELECTRIQUES LINEAIRES
application/pdf 255.82 KB
5/14/2023
255.82 KB
FIELD BUS OPTION BOARDS FOR INVERTERS
application/pdf 374.61 KB
5/14/2023
374.61 KB
I-O EXPANSION OPTION BOARDS FOR INVERTERS
application/pdf 339.11 KB
5/14/2023
339.11 KB
SmartVFD HVAC232-402 Variable speed drives for induction- and permanent magnet motors, withbuilt-in RFI filters. EMC and LVD compliant
application/pdf 7.66 MB
5/14/2023
7.66 MB
HVAC Pocket Programming Guide
application/pdf 2.52 MB
6/8/2023
2.52 MB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
application/postscript 4.05 MB
6/8/2023
4.05 MB
HVAC232-402 APPLICATION MANUAL
application/pdf 12.73 MB
5/11/2023
12.73 MB
HVAC232-402 MANUEL D'UTILISATION COMPLET
application/pdf 12.91 MB
5/11/2023
12.91 MB
HVAC232-402 ANWENDUNGSHANDBUCH
application/pdf 12.84 MB
5/10/2023
12.84 MB
SmartDrive HVAC De oplossing van SBC Helpt u de prestaties van de installatie te verhogen en energie te besparen
application/pdf 2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Les solutions de SBC Augmente la performance de votre installation et économise de l’énergie
application/pdf 2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Le soluzioni di SBC Aumenta le prestazioni del vostro impianto e risparmia energia
application/pdf 2.25 MB
5/14/2023
2.25 MB
Variable speed drives for induction- and permanent magnet motors, with built-in RFI filters. EMC and LVD compliant.
application/pdf 1.96 MB
5/14/2023
1.96 MB
SmartDrive HVAC Solutions from SBC Increases the performance of your installation and reduces energy consumption
application/pdf 2.25 MB
8/1/2023
2.25 MB
SmartVFD HVAC232-402 Drehzahlvariable Antriebe für Induktions- und Permanentmagnetmotoren mit integrierten RFI-Filtern. EMV- und LVD-kompatibel
application/pdf 1.96 MB
5/14/2023
1.96 MB
Frequenzumrichter-Familien Bestellnummerübersicht
application/pdf 463.63 KB
5/11/2023
463.63 KB
VFD family Overview order number
application/pdf 461.88 KB
5/11/2023
461.88 KB
SmartDrive HVAC Die Lösungen von SBC Sie helfen Ihnen, die Leistung Ihrer Anlage zu erhöhen und Energie zu sparen
application/pdf 2.25 MB
5/14/2023
2.25 MB
Convertisseurs de fréquence Familles et numéro de commande
application/pdf 463.45 KB
5/11/2023
463.45 KB
Name
Description
File Size
Date
Size
Famiglia VFD Specifiche per l‘ordinazione
462.33 KB
5/11/2023
462.33 KB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
4.05 MB
BacNet protocol for Variable Frequency Drives
758.28 KB
5/11/2023
758.28 KB
SmartDrive HVAC Frekvenční měniče
1.91 MB
5/11/2023
1.91 MB
HVAC232-402
12.95 MB
5/11/2023
12.95 MB
SmartDrive HVAC FREKVENSOMFORMERE
5.51 MB
5/11/2023
5.51 MB
SmartDrive HVAC-frekvensomformere
1.21 MB
5/11/2023
1.21 MB
HVAC232-402
12.67 MB
5/11/2023
12.67 MB
ENC-Slot MI1-MI3 OPTION BOARD COVERS FOR HVAC402-XXX-XX
473.42 KB
4/5/2023
473.42 KB
ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
93.8 KB
5/14/2023
93.8 KB
ML6420A-ML6425A,B MOTEURS ELECTRIQUES LINEAIRES
255.82 KB
5/14/2023
255.82 KB
FIELD BUS OPTION BOARDS FOR INVERTERS
374.61 KB
5/14/2023
374.61 KB
I-O EXPANSION OPTION BOARDS FOR INVERTERS
339.11 KB
5/14/2023
339.11 KB
SmartVFD HVAC232-402 Variable speed drives for induction- and permanent magnet motors, withbuilt-in RFI filters. EMC and LVD compliant
7.66 MB
5/14/2023
7.66 MB
HVAC Pocket Programming Guide
2.52 MB
6/8/2023
2.52 MB
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
4.05 MB
HVAC232-402 APPLICATION MANUAL
12.73 MB
5/11/2023
12.73 MB
HVAC232-402 MANUEL D'UTILISATION COMPLET
12.91 MB
5/11/2023
12.91 MB
HVAC232-402 ANWENDUNGSHANDBUCH
12.84 MB
5/10/2023
12.84 MB
SmartDrive HVAC De oplossing van SBC Helpt u de prestaties van de installatie te verhogen en energie te besparen
2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Les solutions de SBC Augmente la performance de votre installation et économise de l’énergie
2.25 MB
5/14/2023
2.25 MB
SmartDrive HVAC Le soluzioni di SBC Aumenta le prestazioni del vostro impianto e risparmia energia
2.25 MB
5/14/2023
2.25 MB
Variable speed drives for induction- and permanent magnet motors, with built-in RFI filters. EMC and LVD compliant.
1.96 MB
5/14/2023
1.96 MB
SmartDrive HVAC Solutions from SBC Increases the performance of your installation and reduces energy consumption
2.25 MB
8/1/2023
2.25 MB
SmartVFD HVAC232-402 Drehzahlvariable Antriebe für Induktions- und Permanentmagnetmotoren mit integrierten RFI-Filtern. EMV- und LVD-kompatibel
1.96 MB
5/14/2023
1.96 MB
Frequenzumrichter-Familien Bestellnummerübersicht
463.63 KB
5/11/2023
463.63 KB
VFD family Overview order number
461.88 KB
5/11/2023
461.88 KB
SmartDrive HVAC Die Lösungen von SBC Sie helfen Ihnen, die Leistung Ihrer Anlage zu erhöhen und Energie zu sparen
2.25 MB
5/14/2023
2.25 MB
Convertisseurs de fréquence Familles et numéro de commande
463.45 KB
5/11/2023
463.45 KB
Name
Description
File Size
Date
Size
Famiglia VFD Specifiche per l‘ordinazione
462.33 KB
5/11/2023
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
BacNet protocol for Variable Frequency Drives
758.28 KB
5/11/2023
SmartDrive HVAC Frekvenční měniče
1.91 MB
5/11/2023
HVAC232-402
12.95 MB
5/11/2023
SmartDrive HVAC FREKVENSOMFORMERE
5.51 MB
5/11/2023
SmartDrive HVAC-frekvensomformere
1.21 MB
5/11/2023
HVAC232-402
12.67 MB
5/11/2023
ENC-Slot MI1-MI3 OPTION BOARD COVERS FOR HVAC402-XXX-XX
473.42 KB
4/5/2023
ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
93.8 KB
5/14/2023
ML6420A-ML6425A,B MOTEURS ELECTRIQUES LINEAIRES
255.82 KB
5/14/2023
FIELD BUS OPTION BOARDS FOR INVERTERS
374.61 KB
5/14/2023
I-O EXPANSION OPTION BOARDS FOR INVERTERS
339.11 KB
5/14/2023
SmartVFD HVAC232-402 Variable speed drives for induction- and permanent magnet motors, withbuilt-in RFI filters. EMC and LVD compliant
7.66 MB
5/14/2023
HVAC Pocket Programming Guide
2.52 MB
6/8/2023
SmartVFD HVAC - SmartDrive HVAC Variable Frequency Drives for Variable Torque Applications
4.05 MB
6/8/2023
HVAC232-402 APPLICATION MANUAL
12.73 MB
5/11/2023
HVAC232-402 MANUEL D'UTILISATION COMPLET
12.91 MB
5/11/2023
HVAC232-402 ANWENDUNGSHANDBUCH
12.84 MB
5/10/2023
SmartDrive HVAC De oplossing van SBC Helpt u de prestaties van de installatie te verhogen en energie te besparen
2.25 MB
5/14/2023
SmartDrive HVAC Les solutions de SBC Augmente la performance de votre installation et économise de l’énergie
2.25 MB
5/14/2023
SmartDrive HVAC Le soluzioni di SBC Aumenta le prestazioni del vostro impianto e risparmia energia
2.25 MB
5/14/2023
Variable speed drives for induction- and permanent magnet motors, with built-in RFI filters. EMC and LVD compliant.
1.96 MB
5/14/2023
SmartDrive HVAC Solutions from SBC Increases the performance of your installation and reduces energy consumption
2.25 MB
8/1/2023
SmartVFD HVAC232-402 Drehzahlvariable Antriebe für Induktions- und Permanentmagnetmotoren mit integrierten RFI-Filtern. EMV- und LVD-kompatibel
1.96 MB
5/14/2023
Frequenzumrichter-Familien Bestellnummerübersicht
463.63 KB
5/11/2023
VFD family Overview order number
461.88 KB
5/11/2023
SmartDrive HVAC Die Lösungen von SBC Sie helfen Ihnen, die Leistung Ihrer Anlage zu erhöhen und Energie zu sparen
2.25 MB
5/14/2023
Convertisseurs de fréquence Familles et numéro de commande
463.45 KB
5/11/2023
Product Number
Image
SKU
Description
alt
HVAC402-3P0-20
SmartVFD HVAC402, Vacon, 400V, 7.6A, 3kW, 0.99kg , MI3, IP20
Image
SKU
Description
alt
HVAC402-3P0-20
SmartVFD HVAC402, Vacon, 400V, 7.6A, 3kW, 0.99kg , MI3, IP20