/content/hbtbt/ae/en/search-results.html

    Wall Modules

    WME Series Modulating Digital Thermostat

    230V 2/4 Pipe Modbus Modulating Thermostat offered with White or Blue Background

    Overview

    The WME series of Digital thermostats are designed for a 3-speed fan and a motorized valve control in fan coil system.

    Features & Benefits:
    • 2/4-pipe cool only/heat only/manual changeover
    • Ventilation mode
    • Manual or automatic 3-speed fan control
    • Energy Saving Mode
    • Keypad Lock Options
    • Lo Temperature Anti freeze Function also available in Modbus RTU protocol and can be easily integrated into building automation system.