/content/hbtbt/ae/en/search-results.html

    Standalone Sensors

    Dual Mount PIR Sensor

    Light Spot Switching PIR Sensors which can be flush/surface mounted directly to the ceiling or on to a circular conduit or BESA box.

    Overview
    Light Spot Switching PIR Sensors which can be flush/surface mounted directly to the ceiling or on to a circular conduit or BESA box. This sensor has ability to wire more than one sensor in parallel to a load and to switch volt free loads. Quick easy commissioning with simple local controls for time delay and lux level adjustment.

    Features & Benefits::
    Reliable occupancy detection
    Integrated daylight sensing
    Detection range of up to 6m diameter at 25°C
    Manual override operation
    Simplified installation
    Certifications:
    EMC-2014/30/EU
    LVD-2014/35/EC
    RoHS-2011/65/EU
    Specifications

    Others

    • Brand
      • Honeywell Lighting Controls

    Others

    • Brand
      • Honeywell Lighting Controls
    • Brand : Honeywell Lighting Controls
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand

    Filters

    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    LS1000R
    Light Spot Switching PIR Sensor, 220 - 240V AC, 50Hz, 6A, 360°Deg, Surface - Flush Mount
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage
    LS1000R
    Light Spot Switching PIR Sensor, 220 - 240V AC, 50Hz, 6A, 360°Deg, Surface - Flush Mount
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-icon-energy-management-software-primaryimage