/content/hbtbt/ae/en/search-results.html

    Lighting Controllers

    INNCOM L510 Lamp Controller

    The L510 Lamp Controller is designed for the hospitality industry to provide convenient switched and dimming control of several different load types.

    Overview

    The L510 provides dimming control of almost any floor or desk lamp. The dimmer plugs into the lamp and wall socket. Dimming the lights with the L510 saves energy and provides elegant lighting and mood control when used in conjunction with Honeywell’s Integrated Room Automation System.

    A typical application, L510 allows wireless remote control of a table or floor lamp while participating in a lighting scene or mood. The L510 can also be equipped with a tabletop switch for easily accessible local control of the lamp, making it easier to turn the light on and off without reaching under the lamp shade

    The L510 allows using a standard lightbulb instead of costly 3-way bulbs. L510 is available in models for dimmable CFL and LED bulbs and models designed for incandescent and halogen lamps, and can do non-lamp plug-in loads like dimmable plug-in LED strips.

    Features & Benefits:
    • Remote control for table lamps, floor lamps, or scene lighting.
    • Standalone or system compatible.
    • Suitable for incandescent, halogen, CFL, and LED lamps for standalone and scene control.
    • Multiple Switch Point Control
    • The L510 incorporates the INNCOM Deep Mesh Network (DMN) architecture providing a very cost-effective, selfforming wireless network.