/content/hbtbt/ae/en/search-results.html

Lighting Controllers

L506.RF Lamp Controller

The INNCOM by Honeywell L506 lamp socket dimmer is a compact, easy to use, easy to install trailing edge lamp dimmer designed for tungsten, CFL, and LED lamps.

Overview
The INNCOM by Honeywell L506 lamp socket dimmer is a compact, easy to use, easy to install trailing edge lamp dimmer designed for tungsten, CFL, and LED lamps.SPECIFICATIONSThe L506 provides remote control of the lamp for the INNCOM MODEVA, EVORA and Designer Series systems and can be used in conjunction with the SL210 to replace the lamps inline switch.Features Easily screws into existing lamp E26 socketVoltage: 100120VAC 60HzDimming: Up to 100W incandescent lampOnboard switch replaces existing lamp switchWireless RF Deep Mesh communicationsFCC, UL, RoHS Approved
Specifications

Others

  • Operating Frequency
    • 60 hertz
  • Maximum Operating Voltage
    • 120 voltage direct current
  • Maximum Power Consumption
    • 100 watt
  • Minimum Operating Voltage
    • 100 voltage direct current
  • Dimming Type
    • Trailing Edge
  • Brand
    • Honeywell Hospitality
  • Control Type
    • Dimming
    • Lamp Controller

Others

  • Operating Frequency
    • 60 hertz
  • Maximum Operating Voltage
    • 120 voltage direct current
  • Maximum Power Consumption
    • 100 watt
  • Minimum Operating Voltage
    • 100 voltage direct current
  • Dimming Type
    • Trailing Edge
  • Brand
    • Honeywell Hospitality
  • Control Type
    • Dimming
    • Lamp Controller
  • Operating Frequency : 60 hertz
  • Maximum Operating Voltage : 120 voltage direct current
  • Maximum Power Consumption : 100 watt
  • Minimum Operating Voltage : 100 voltage direct current
  • Dimming Type : Trailing Edge
  • Brand : Honeywell Hospitality
  • Control Type : Dimming|Lamp Controller
Others
Name
Description
File Size
Date
Size
L506 Wireless Lamp Control Module Installation Guide
application/pdf 422.96 KB
5/8/2023
422.96 KB
LAMP CONTROLLERS Datasheet
application/pdf 325.47 KB
5/14/2023
325.47 KB
Name
Description
File Size
Date
Size
L506 Wireless Lamp Control Module Installation Guide
application/pdf 422.96 KB
5/8/2023
422.96 KB
LAMP CONTROLLERS Datasheet
application/pdf 325.47 KB
5/14/2023
325.47 KB
Name
Description
File Size
Date
Size
L506 Wireless Lamp Control Module Installation Guide
422.96 KB
5/8/2023
LAMP CONTROLLERS Datasheet
325.47 KB
5/14/2023