/content/hbtbt/ae/en/search-results.html

    Lighting Controllers

    Load Center Dimmer

    Discontinued

    Load Center Dimmers offers a variety of step dimmers to meet the needs of most lamp types available . They are ideal for circuits with tungsten, resistive and inductive load including main voltage incandescent lamps, halogen and low-voltage lamps

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Load Center Dimmers trailing edge are ideal for mains voltage incandescent lamps, dimmable CFL, and LED lamps. Utilizing a trailing edge dimmer also provides the quietest style of dimming for projects where noise is an issue. The INNCOM by Honeywell leading and trailing edge dimmers are equipped with over-current protection and an air-gap relay to protect the circuitry from power surges and brownouts. These features also increase the life of the lamp while protecting the engineer during maintenance activities. The D254 dimmers are available in DIN rail mountable enclosures.

    Features & Benefits:
    • Used for air gap circuit disconnect
    • Wired S5 bus communication
    • Quick disconnect terminal block connectors
    • DIN rail mountable enclosure
    • Surface mount and cord attachment mounting
    Certifications:
    • CQC listed
    • FCC approved
    • RoHS approved
    • UL Approved