/content/hbtbt/ae/en/search-results.html

    Cables

    Windy City Wire & Cable

    Discontinued

    Windy City Wire & Cable is 16 AWG 2 Conductor Bare Copper, Twisted, Shielded Plenum, UL Listed C(UL)US CMP

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Windy City Wire & Cable is 16 AWG 2 Conductor Bare Copper, Twisted, Shielded Plenum, UL Listed C(UL)US CMP. Wire and cable must provide integrated features to enhance cable management. The cable shall provide ascending/descending sequential foot markings printed on the cable jacket. The foot markings may be used to determine the exact length of cable runs and/or determine the amount of cable remaining in/on a box or reel. It is low-voltage, communication, and high-performance data cables shall be treated with a lubricant to increase cable pulling productivity and efficiency and to decrease the risk of cable damage due to excessive pulling strengths. The cable management system shall consist of a wooden cable spool supported and encapsulated by two heavy duty plastic spool caddies that allow the spool to spin freely, enabling smooth, tangle-free cable pulls.

    Features & Benefits:
    • Ascending/Descending sequential foot markings
    • Alphanumeric cable labelling coding system
    • Cable colours
    • Integral Rip Cords
    • Pre-lubricated Cable
    • Reel-in-the-Box Cable Management System
    Certifications:
    • UL Listed
    • ULC Listed
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton