/content/hbtbt/ae/en/search-results.html

    Repeaters

    Master-Slave/Token-Passing LAN Repeater

    Discontinued

    MS/TP LAN Repeater physically connects two or more BACnet MS/TP LAN segments, extending your network architecture options while maintaining optimum signal quality and controlling cost.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    MS/TP LAN Repeater physically connects two or more BACnet MS/TP LAN segments, extending your network architecture options while maintaining optimum signal quality and controlling cost. The BACtalk MS/TP LAN Repeater gives you flexibility in the design of your BACnet LAN layout. Star-wired topology reduces the installation cost by allowing multiple MS/TP segments to communicate with a single LAN System Integrator (LSi ).

    Features & Benefits:
    • Simple Designed specifically for BACnetbased MS/TP LANs
    • Flexible Star-wired bus topology expands MS/TP LAN architecture options
    • Sensible A cost-effective solution for supporting multiple controllers in expansive facilities
    Certifications:
    • EMC Directive 89/336/EEC (European CE Mark)
    • FCC Part 15, Subpart J, Class A
    • Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX)
    • UL Standard for Safety 916
    • Listing includes both U.S. and Canadian certification
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton