/content/hbtbt/ae/en/search-results.html

    Repeaters

    RPT series Repeater Module

    RPT repeaters are used to extend the distance of transmission and change media type between wire and fiber. They mount in the ABS-8R surface box using one slot of the CHS-4.

    Overview
    RPT series Repeater Module is a single PC board that may be used to extend the distance of transmission. It may also be used to change media type between wire and fiber. Available as RPT-W (wire), RPT-F (fiber), and RPT-WF (wire/fiber converter). Requires 24V DC.Features & Benefits:
    • Multi-mode communications path
    • NFPA Style 4 or Style 7 network operation
    • Based on proven ARCNET technology
    • True peer-to-peer communications.
    • Token-passing non-collision protocol
    • No “master” polling computer or other central weak link
    • Inherently regenerative system.
    • High-speed data communications
    Certifications:
    • UL Listed
    • ULC Listed
    Specifications

    Others

    • Brand
      • NOTIFIER

    Others

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER