/content/hbtbt/ae/en/search-results.html

Transponders

MD4L Addressable Remote Hardware

MD4L Addressable Remote Hardware's with 4 remote control lines with position control and an integrated power module delivered pre-wired inside the box.

Overview

MD4L Addressable Remote Hardware's with 4 remote control lines with position control and an integrated power module delivered pre-wired inside the box. The MD4L has short circuit isolators to guarantee a high level of safety. The control of the waiting and safety positions can be carried out using a single 2 pair cable with or without screen.

Certifications:
  • NF-SSI
Specifications

Others

  • Brand
    • Esser

Others

  • Brand
    • Esser
  • Brand : Esser
Product Number
Image
SKU
Description
alt
783257.10
MD4L Addressable Remote Hardware, 2448 Vcc, 0.4 A, IP65, L-285mm, H-355mm, P-67mm, -10 C-50 C
Image
SKU
Description
alt
783257.10
MD4L Addressable Remote Hardware, 2448 Vcc, 0.4 A, IP65, L-285mm, H-355mm, P-67mm, -10 C-50 C