/content/hbtbt/ae/en/search-results.html

    Cloud Software

    Honeywell Forge Gateway

    The Honeywell Forge Gateway device enables simplified cloud connectivity via onboarding site data to Honeywell Forge Cloud.

    Overview
    Honeywell Forge Gateway establishes a secure and seamless connection between on-premises building management devices and Honeywell Forge Cloud. Honeywell Forge Gateway provides an advanced Onboarding Wizard tool which simplifies gateway registration; collects and sends required BMS data to Honeywell Forge Cloud.

    Key Features & Benefits: 
    •    Onboarding Wizard: Easy/quick gateway registration
    •    Pre-checks & diagnostic logs: Quick troubleshooting
    •    Remote connectivity: Remote gateway access for troubleshooting
    •    Remote device management with over the air (OTA)  software/firmware updates
    •    BMS data  collection: Telemetry Points, History, Alarms, Schedules & logs 
    •    Simplified connectivity: Reduced to 3 firewall URLs with Port 443.
    •    Up to 3000 connected points
    •    Up to 10000 BMS discoverable points 
    •    Protocol Support: BACnet/IP, MODBUS( 3 channels)
    •    Installation: Supports DIN rail mounting and wall/panel mounting (four screws)
    •    Dimension (L x W x H):  5.7 x 4.3 x 2.04 inches (145.8 x 110 x 52 mm)