/content/hbtbt/ae/en/search-results.html

    Nurse Call Systems

    790M150 Tel Connect Gateway

    Systevo tel connect system server for 80 rooms as a gateway for connecting mobile communication systems.

    Overview

    Part Number: 790M150

    Systevo Tel Connect system server as a gateway for connecting mobile communication systems. Basic platform designed for a facility size of 80 rooms, 4 wards and 5 nursing staff per ward (20 in total). Extension licences required depending on system functions/size. Equipped with interfaces to IP-PABX (ETH/LAN), DECT system, BMS system (partly optional). Gateway with different configuration options to adapt the system to the requirements of the care facility. Incl. logging function. Compatible with Systevo Call Ackermann, equipped with system release V12.

    Hardware = STC-200 Server including accessories:

    • 19" rack mounting (1 U)
    • Power supply from 24/48 VDC and 115/230VAC (simultaneously usable for redundant power supply)
    • 2x serial port RS232/RS422
    • System error relay output
    • CF card for software, data and licenses
    • Accessories: Serial connection kit, AC/DC connection cable, USB cable and service CD

    Software/Licenses = Systevo Tel-Connect V1.0 basic license:

    • SIP trunk to a PBX
    • SIP-based alarm calls, text transmission and confirmation option via DTMF (if supported by the PBX)
    • Call control via ESPA-X by the Systevo Nurse Call System (= SNCS) and via telephone
    • 20 broadcast groups with up to 5 participants can be set up
    • 100 information (announcements/texts) can be set up
    • 8 parallel communication channels
    • Up to 10 broadcast call processes active simultaneously
    • NTP synchronization
    • SNMPv1/v3 agent software
    Specifications

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Tel-Connect Gateway for 80 Rooms

    Technical Specifications

    • Technical Data
      • 100 Pieces of Information (Announcements/Texts) can be Set Up
      • 20 Broadcast Groups with Up To 5 Participants can be Set Up
      • 8 Parallel Communication Channels
      • Call Control via ESPA-X Through The Systevo Nurse Call System (= SNCS) and via Telephone
      • NTP Synchronization
      • SIP Trunk to a PBX
      • SIP-Based Alarm Calls
      • SNMPv1/v3 Agent Software
      • Up to 10 Broadcast Processes Active At The Same Time
      • text Transmission and Confirmation Option via DTMF (If From the PBX Supported)
    • Interface 
      • Equipped with Interfaces to IP-PABX (ETH/LAN) DECT System and BMA System (Partly Optional)
    • Firmware
      • V12

    Features

    • License Support
      • 80 Rooms. 4 Wards. 5 Nurses per Ward (20 in Total)
    • License Extension
      • Extension Licenses Depending On The System Functions/Size Required
    • Includes
      • Hardware: STC-200 Server Including Accessories 19 in Rack Installation (1 U). Power Supply From 24/48 V DC and 115/230 V AC (can be Used Simultaneously for Redundant Power Supply). 2x Serial Port RS232/RS422. System Error Relay Output. CF Card for Software. Data and Licenses. Accessories - Serial Connection Kit. AC/DC Connection Cable. USB Cable and Service CD.
      • Software/Licenses: Systevo Tel-Connect V1. 0 Basic License - SIP Trunk to a PBX. SIP-Based Alarm Calls. Text Transmission and Confirmation Option via DTMF (If Supported by The PBX). Call Control via ESPA-X Through the Systevo Nurse Call System (= SNCS) and via Telephone. 20 Broadcast Groups with up to 5 Participants can be Set Up. 100 Pieces of Information (Announcements/Texts) can be Set Up. 8 Parallel Communication Channels. Up to 10 Broadcast Processes Active At The Same Time. NTP Synchronization. SNMPv1/v3 Agent Software.
    • Functions
      • Gateway with Different Configuration Options To Adapt The System To The Requirements of The Care Facility (Incl. Logging Function)
      • Systevo Tel Connect System Server as a Gateway for Connecting Mobile Communication Systems

    Applications & Compatibility

    • Compatibility
      • Compatible with Systevo Call Ackermann (Equipped with System Release V12)

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell
    • Product Type
      • Tel-Connect Gateway for 80 Rooms

    Technical Specifications

    • Technical Data
      • 100 Pieces of Information (Announcements/Texts) can be Set Up
      • 20 Broadcast Groups with Up To 5 Participants can be Set Up
      • 8 Parallel Communication Channels
      • Call Control via ESPA-X Through The Systevo Nurse Call System (= SNCS) and via Telephone
      • NTP Synchronization
      • SIP Trunk to a PBX
      • SIP-Based Alarm Calls
      • SNMPv1/v3 Agent Software
      • Up to 10 Broadcast Processes Active At The Same Time
      • text Transmission and Confirmation Option via DTMF (If From the PBX Supported)
    • Interface 
      • Equipped with Interfaces to IP-PABX (ETH/LAN) DECT System and BMA System (Partly Optional)
    • Firmware
      • V12

    Features

    • License Support
      • 80 Rooms. 4 Wards. 5 Nurses per Ward (20 in Total)
    • License Extension
      • Extension Licenses Depending On The System Functions/Size Required
    • Includes
      • Hardware: STC-200 Server Including Accessories 19 in Rack Installation (1 U). Power Supply From 24/48 V DC and 115/230 V AC (can be Used Simultaneously for Redundant Power Supply). 2x Serial Port RS232/RS422. System Error Relay Output. CF Card for Software. Data and Licenses. Accessories - Serial Connection Kit. AC/DC Connection Cable. USB Cable and Service CD.
      • Software/Licenses: Systevo Tel-Connect V1. 0 Basic License - SIP Trunk to a PBX. SIP-Based Alarm Calls. Text Transmission and Confirmation Option via DTMF (If Supported by The PBX). Call Control via ESPA-X Through the Systevo Nurse Call System (= SNCS) and via Telephone. 20 Broadcast Groups with up to 5 Participants can be Set Up. 100 Pieces of Information (Announcements/Texts) can be Set Up. 8 Parallel Communication Channels. Up to 10 Broadcast Processes Active At The Same Time. NTP Synchronization. SNMPv1/v3 Agent Software.
    • Functions
      • Gateway with Different Configuration Options To Adapt The System To The Requirements of The Care Facility (Incl. Logging Function)
      • Systevo Tel Connect System Server as a Gateway for Connecting Mobile Communication Systems

    Applications & Compatibility

    • Compatibility
      • Compatible with Systevo Call Ackermann (Equipped with System Release V12)

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Technical Data : 100 Pieces of Information (Announcements/Texts) can be Set Up|20 Broadcast Groups with Up To 5 Participants can be Set Up|8 Parallel Communication Channels|Call Control via ESPA-X Through The Systevo Nurse Call System (= SNCS) and via Telephone|NTP Synchronization|SIP Trunk to a PBX|SIP-Based Alarm Calls|SNMPv1/v3 Agent Software|Up to 10 Broadcast Processes Active At The Same Time|text Transmission and Confirmation Option via DTMF (If From the PBX Supported)
    • Product Type : Tel-Connect Gateway for 80 Rooms
    • License Support : 80 Rooms. 4 Wards. 5 Nurses per Ward (20 in Total)
    • License Extension : Extension Licenses Depending On The System Functions/Size Required
    • Interface  : Equipped with Interfaces to IP-PABX (ETH/LAN) DECT System and BMA System (Partly Optional)
    • Industry : Healthcare
    • Includes : Hardware: STC-200 Server Including Accessories 19 in Rack Installation (1 U). Power Supply From 24/48 V DC and 115/230 V AC (can be Used Simultaneously for Redundant Power Supply). 2x Serial Port RS232/RS422. System Error Relay Output. CF Card for Software. Data and Licenses. Accessories - Serial Connection Kit. AC/DC Connection Cable. USB Cable and Service CD.|Software/Licenses: Systevo Tel-Connect V1. 0 Basic License - SIP Trunk to a PBX. SIP-Based Alarm Calls. Text Transmission and Confirmation Option via DTMF (If Supported by The PBX). Call Control via ESPA-X Through the Systevo Nurse Call System (= SNCS) and via Telephone. 20 Broadcast Groups with up to 5 Participants can be Set Up. 100 Pieces of Information (Announcements/Texts) can be Set Up. 8 Parallel Communication Channels. Up to 10 Broadcast Processes Active At The Same Time. NTP Synchronization. SNMPv1/v3 Agent Software.
    • Functions : Gateway with Different Configuration Options To Adapt The System To The Requirements of The Care Facility (Incl. Logging Function)|Systevo Tel Connect System Server as a Gateway for Connecting Mobile Communication Systems
    • Firmware : V12
    • Compatibility : Compatible with Systevo Call Ackermann (Equipped with System Release V12)