/content/hbtbt/ae/en/search-results.html

    Nurse Call Systems

    88915A5 Surface Mount Base (Single)

    Surface-mounted base single for 1 Systevo component with frame/cover plate in Systevo Call design.

    Overview

    Part Number: 88915A5

    Surface-mounted base single for 1 Systevo component with frame/cover plate in Systevo Call design.

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs. Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.). Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Material Specifications

    • Material
      • PC + ABS - FR

    Features

    • Color
      • White (RAL9016)

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Surface
    • Material : PC + ABS - FR
    • Industry : Healthcare
    • Color : White (RAL9016)