/content/hbtbt/ae/en/search-results.html

    Nurse Call Systems

    88915C5 Surface Mount Base (Triple)

    Surface-mounted base triple for 3 Systevo component with frame/cover plate in Systevo Call design.

    Overview

    Part Number: 88915C5

    Surface-mounted base triple for 3 Systevo components with frame/cover plate in Systevo Call design.

    High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs. Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.). Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.

    Specifications

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Features

    • Features & Benefits
      • Good Mechanical Properties with High Resistance to The Daily Stress (Operation-Cleaning-Disinfection-Shocks etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting The Growth of Germs
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
      • Surface-Mounted Base Triple for 3 Systevo Components with Frame/Cover Plate in Systevo Call Design

    Others

    • Industry
      • Healthcare

    Overview

    • Brand
      • Honeywell

    Technical Specifications

    • Mounting
      • Surface

    Features

    • Features & Benefits
      • Good Mechanical Properties with High Resistance to The Daily Stress (Operation-Cleaning-Disinfection-Shocks etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting The Growth of Germs
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
      • Surface-Mounted Base Triple for 3 Systevo Components with Frame/Cover Plate in Systevo Call Design

    Others

    • Industry
      • Healthcare
    • Brand : Honeywell
    • Mounting : Surface
    • Industry : Healthcare
    • Features & Benefits : Good Mechanical Properties with High Resistance to The Daily Stress (Operation-Cleaning-Disinfection-Shocks etc.)|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting The Growth of Germs|Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability|Surface-Mounted Base Triple for 3 Systevo Components with Frame/Cover Plate in Systevo Call Design