/content/hbtbt/ae/en/search-results.html

    Nurse Call Systems

    89734AJ1 Halogen-Free System Cable, 100 m Cable Drum

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).

    Overview

    Part Number: 89734AJ1

    Halogen-free system cable (100 m bundle) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x 0.6 mm / 1 x 1.5 mm2).

    Specifications

    Applications & Compatibility

    • Application
      • Power Supply
      • Speech Transmission
      • Time Multiplex

    Technical Specifications

    • Technical Data
      • 500 m, 6-Core (1 x 1.5 mm2) Cable Drum

    Dimensions & Weight

    • Dimensions
      • W: 2 mm H: 2 mm D: 0.6 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare

    Applications & Compatibility

    • Application
      • Power Supply
      • Speech Transmission
      • Time Multiplex

    Technical Specifications

    • Technical Data
      • 500 m, 6-Core (1 x 1.5 mm2) Cable Drum

    Dimensions & Weight

    • Dimensions
      • W: 2 mm H: 2 mm D: 0.6 mm

    Overview

    • Brand
      • Honeywell

    Others

    • Industry
      • Healthcare
    • Application : Power Supply|Speech Transmission|Time Multiplex
    • Technical Data : 500 m, 6-Core (1 x 1.5 mm2) Cable Drum
    • Industry : Healthcare
    • Dimensions : W: 2 mm H: 2 mm D: 0.6 mm
    • Brand : Honeywell