Nurse Call Systems
89734AK1 Halogen-Free System Cable, 300 m Cable Drum
Halogen-free system cable (300 m cable drum) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x0.6 mm / 1 x 1.5 mm2).
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 89734AK1
Halogen-free system cable (300 m cable drum) for power supply, time multiplex and speech transmission, 6-core (2 x 2 x 0.6 mm / 1 x 1.5 mm2).
Applications & Compatibility
- Application
- Power Supply
- Speech Transmission
- Time Multiplex
Technical Specifications
- Technical Data
- 500 m, 6-Core (1 x 1.5 mm2) Cable Drum
Dimensions & Weight
- Dimensions
- W: 2 mm H: 2 mm D: 0.6 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Power Supply
- Speech Transmission
- Time Multiplex
Technical Specifications
- Technical Data
- 500 m, 6-Core (1 x 1.5 mm2) Cable Drum
Dimensions & Weight
- Dimensions
- W: 2 mm H: 2 mm D: 0.6 mm
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Power Supply|Speech Transmission|Time Multiplex
- Technical Data : 500 m, 6-Core (1 x 1.5 mm2) Cable Drum
- Industry : Healthcare
- Dimensions : W: 2 mm H: 2 mm D: 0.6 mm
- Brand : Honeywell