/content/hbtbt/ae/en/search-results.html

    Humidistats

    HumidiPRO™ Digital Humidity Control

    Discontinued

    HumidiPRO™ offers Digital Humidity Control with automatic and manual control options as well as optional advanced features such as expandable range stops and dehumidification.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    HumidiPRO™ offers Digital Humidity Control with automatic and manual control options as well as optional advanced features such as expandable range stops and dehumidification.

    HumidiPRO automatically adjusts humidity to protect windows from condensation in cold weather and can shut off humidification based on a pre-set outdoor high temperature limit (up to 90 °F). The homeowner can set HumidiPRO once at the beginning of a season and forget it. If needed, the homeowner can use the humidity boost feature to temporarily raise the humidity by 5% or 10%.

    Features & Benefits:
    • Automatic humidification (window protection) with included outdoor sensor
    • Manual humidification control
    • Manual dehumidification control
    • Dehumidifier compressor protection
    • Large, digital backlit display
    • Simple, intuitive programming
    • RH% and outdoor temperature calibration
    • Adjustable high and low range stops (10-90%)
    • Automatically detects presence of outdoor sensor to set control to Automatic or Manual Mode