/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Addressable Relay Module

    Addressable Relay Modules are addressable relay module for use with Honeywell silent knight series fire alarm control panels

    Overview

    Addressable Relay Modules are addressable module is intended for use in intelligent, two-wire loops. It includes two individual relay control modules and two Class B monitor modules. Each relay output is intended for Form C switching applications which do not require wiring supervision for the load circuit. Each monitor input provides an interface between a fire alarm control panel and one or more normally open contact-type devices. Each relay output has its own green LED

    _x000D_ Features & Benefits:
      _x000D_
    • Monitor two circuits, with unique addresses, simultaneously_x000D_
    • Two Form C relay contacts with each having a unique address_x000D_
    • Fully supervised support for Class B input wiring_x000D_
    • Relay programming is completely flexible – can be mapped to zone conditions_x000D_
    • Individual LEDs for each monitored input and relay output_x000D_
    • Attractive ivory cover plate_x000D_
    • Rotary address switches for fast installation_x000D_
    • SEMS screws for easy wiring
    _x000D_Certifications:
      _x000D_
    • UL