/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Analog I/O Module

    The SLATE is an Analog I/O module that provides analog input and output capability for all combustion applications.

    Overview

    The SLATE is an Analog I/O module that provides analog input and output capability for all combustion applications. SLATE™ brings configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application–offering virtually limitless development opportunities with far less complexity.

    Features & Benefits:
    • 4 analog cells per module
    • Multiple combination of analog functionality for each cell
    • Supported sensors include voltage, current, PWM, tach, RTD, NTC, and thermocouple
    Certifications:
    • IRI
    Specifications

    Others

    • Brand
      • Honeywell
    • Product Type
      • I/O Modules

    Others

    • Brand
      • Honeywell
    • Product Type
      • I/O Modules
    • Brand : Honeywell
    • Product Type : I/O Modules