/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Honeywell Pluggable Panel Bus I/O Module

    Discontinued

    Honeywell panel bus I/O modules consist of a terminal sockets and a removable electronic modules, that allow for the sockets to be mounted and wired before the electronic modules are installed.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell Panel bus I/O modules consist of a terminal sockets and a removable electronic modules, that allow for the sockets to be mounted and wired before the electronic modules are installed. All such electronic modules can be swapped out without disrupting the power and bus connections. All such electronic modules can be swapped out without disrupting the power and bus connections.

    Features & Benefits:
    • Plug-and-play functionality for easy maintenance.
    • The separate installation of terminal sockets and electronic modules lower risk of damage and theft during the construction phase.
    • Fast wiring with state-of-the-art push-in terminals and bridge connectors (screw-type terminals also available)
    • Wide range of sensors supported (NTC20k Ω, NTC10k Ω, PT1000-1/-2, Johnson A99 PTC, NI1000TK5000, PT3000, Balco500, 0/2...10V,0/4...20mA). NOTE: The mixed panel bus I/O modules XF830A, XFU830A, and CPO-IO830 feature inputs only suitable for signals from NTC20k Ω sensors and 0/2...10V, 0/4...20mA,
    • Binary input LEDs can be configured for to display the status (off/yellow) or alarm display (green / red) NOTE: The mixed I/O modules XF830A, XFU830A, and CPO-IO830 feature only non-configurable binary input LEDs
    • Configurable safety position for outputs, in case of loss of communication with the controller
    • Optional accessories such as the auxiliary terminals, manual disconnectors, and cross-connectors provide maximum wiring flexibility
    • Can be mounted in small installation housings
    • Flexible mix of panel bus I/O modules covering all your application requirements.
    Specifications

    Others

    • Brand
      • Honeywell BMS NA
    • Product Type
      • Pluggable Panel Bus I/O Module

    Others

    • Brand
      • Honeywell BMS NA
    • Product Type
      • Pluggable Panel Bus I/O Module
    • Brand : Honeywell BMS NA
    • Product Type : Pluggable Panel Bus I/O Module