/content/hbtbt/ae/en/search-results.html

    I/O Modules

    IQ3 Web Enabled Controller

    Honeywell provides IQ3 web enabled controllers which are building management system controllers that use Ethernet and TCP/IP networking technologies.

    Overview

    Honeywell provides IQ3 web enabled controllers which are building management system controllers that use Ethernet and TCP/IP networking technologies. These controllers are optionally able to use BACnet protocol over IP. Each controller incorporates a web server which can deliver user-specific web pages to a PC or mobile device running internet browser software. Using Wide Area Networking technologies, such as the Internet, with the appropriate levels of device and network security in place, a user could monitor or adjust the controller from anywhere in the world. Please refer to the security section of the IQ3 Configuration manual for advice on security best practice. It is also compatible with the traditional IQ system protocol. The IQ3 range consists of DIN rail mounting controllers with from zero to 16 input/output points (expandable up to 128 points by adding DIN rail mounting I/O modules). This flexibility makes them suitable for a broad range of applications. A local PC or display (SDU-xcite) can be connected to the RS232 port.

    Features & Benefits:
    • Ethernet 10 Mbps main network with TCP/IP protocol
    • Embedded web server with security protected monitor/control
    • Embedded XML Web Services option
    • BACnet over IP option (BTL Listed)
    • Compatible with existing IQ system protocol
    • IQ3xact with 12 I/O points and IQ3xcite with 0 or 16 I/O points
    • Small footprint with DIN rail mounting
    • DHCP enabled
    • RS232 local supervisor port
    Specifications

    Others

    • Brand
      • Honeywell
    • Product Type
      • Controller

    Others

    • Brand
      • Honeywell
    • Product Type
      • Controller
    • Brand : Honeywell
    • Product Type : Controller
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list