/content/hbtbt/ae/en/search-results.html

    I/O Modules

    IQ4 I/O Modules

    The I/O Modules are designed for use with the IQ4E controller, offering additional input and output channel connection points. These modules are also compatible with IQ3XCITE/96, IQ3XCITE/128 controllers and XCITE/IO modules.

    Overview
    The I/O Modules are designed for use with the IQ4E controller, offering additional input and output channel connection points. These modules are also compatible with IQ3XCITE/96, IQ3XCITE/128 controllers and XCITE/IO modules. The expansion modules provide a comprehensive choice of I/O types including digital inputs (DI), universal inputs/outputs (UIO) and digital/relay outputs (DO). Modules can be located up to 300m (328 yards) from the controller.Features & Benefits:
    • 16DI, 8DO, 4DO and 8UIO options
    • Up to 30 I/O modules per controller
    • Up to 192 I/O channels
    • Versatile I/O bus allows convenient placement of modules
    • Up to 300 meters
    • Powered from controller I/O bus or external PSU
    • Two part I/O connectors for easy installation/commissioning
    • Small footprint with TS35 DIN rail mounting
    • DIN 19 size 2 standard enclosure
    Specifications

    Others

    • Product Type
      • I/O Cards & Modules
    • Brand
      • Honeywell

    Others

    • Product Type
      • I/O Cards & Modules
    • Brand
      • Honeywell
    • Product Type : I/O Cards & Modules
    • Brand : Honeywell
    Others
    Name
    Description
    File Size
    Date
    Size
    IQ4系列 I/O扩展模块 用户手册
    application/pdf 371.65 KB
    11/16/2022
    371.65 KB
    IQ4-IO-.. I-O Expansion Modules
    application/pdf 1.23 MB
    4/5/2023
    1.23 MB
    IQ4-IO-.. Moduli di espansione I-O
    application/pdf 1.24 MB
    4/5/2023
    1.24 MB
    IQ4-IO-.. Modules d’extension E-S
    application/pdf 1.51 MB
    4/5/2023
    1.51 MB
    IQ4-IO-..Modules d'extension E-S
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    IQ4-IO-.. I-O Expansion Modules
    application/pdf 1.09 MB
    5/14/2023
    1.09 MB
    Name
    Description
    File Size
    Date
    Size
    IQ4系列 I/O扩展模块 用户手册
    application/pdf 371.65 KB
    11/16/2022
    371.65 KB
    IQ4-IO-.. I-O Expansion Modules
    application/pdf 1.23 MB
    4/5/2023
    1.23 MB
    IQ4-IO-.. Moduli di espansione I-O
    application/pdf 1.24 MB
    4/5/2023
    1.24 MB
    IQ4-IO-.. Modules d’extension E-S
    application/pdf 1.51 MB
    4/5/2023
    1.51 MB
    IQ4-IO-..Modules d'extension E-S
    application/pdf 1.06 MB
    5/14/2023
    1.06 MB
    IQ4-IO-.. I-O Expansion Modules
    application/pdf 1.09 MB
    5/14/2023
    1.09 MB
    Name
    Description
    File Size
    Date
    Size
    IQ4系列 I/O扩展模块 用户手册
    371.65 KB
    11/16/2022
    IQ4-IO-.. I-O Expansion Modules
    1.23 MB
    4/5/2023
    IQ4-IO-.. Moduli di espansione I-O
    1.24 MB
    4/5/2023
    IQ4-IO-.. Modules d’extension E-S
    1.51 MB
    4/5/2023
    IQ4-IO-..Modules d'extension E-S
    1.06 MB
    5/14/2023
    IQ4-IO-.. I-O Expansion Modules
    1.09 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    VSMC-325-8.0P
    VSMC Modulating Valve: 3-way: MOD: DN25: 250kPa: 8.0Kvs
    VSMC-415-0.63
    Linear Valve: MOD Type: Conical Sealing: Four-Way: 15DN: 0.63A-ABm³/h: 0.4 B-ABm³/h: 6.5 Stroke: 600Kpa
    VSMC-415-2.5
    Linear Valve: MOD Type: Conical Sealing: Four-Way: 15DN: 2.5A-ABm³/h: 1.6 B-ABm³/h: 6.5 Stroke: 100Kpa
    PTHRB0011V3
    Relative pressure sensor: G1/2": 4…20mA (3-wire): with HMI: range: 0...1 bar: max pressure: 4 bar
    PTHRB0041V3
    Relative pressure sensor: G1/2": 4…20mA (3-wire): with HMI: range: 0...4 bar: max pressure: 8 bar
    PTHRB0161A2
    Relative pressure sensor: G1/2": 4…20mA (2-wire): with HMI: range: 0...16 bar: max pressure: 32 bar
    PTHRB0251V3
    Relative pressure sensor: G1/2": 4…20mA (3-wire): with HMI: range: 0...25 bar: max pressure: 50 bar
    PTHRB0401A2
    Relative pressure sensor: G1/2": 4…20mA (2-wire): with HMI: range: 0...40 bar: max pressure: 80 bar
    VBG2-15-1
    2-Way Control Ball Valve: External Thread Connection: PN25: KVs 1.0: DN15: 90 degree stroke: includes MVN actuator linkage
    VBG2-15-4
    2-Way Control Ball Valve: External Thread Connection: PN25: KVs 4.0: DN15: 90 degree stroke: includes MVN actuator linkage