/content/hbtbt/ae/en/search-results.html

    I/O Modules

    IQX Expansion Module

    IQX Expansion Modules are I/O channels for IQX controller allows interfacing to traditional sensors, actuators, etc., and can be easily expanded up to 172 channels

    Overview

    The IQX Controller can support up to 8 IQXIO Modules. Depending on the types of module used this will provide up to 160 additional I/O channels (or points). The number of physical points and connected points that can be accessed is controlled by an open point license. Controllers are supplied with an initial number of licensed open points. The IQX12/100 point count can be increased by purchasing additional licenses. Side connectors enable modules to be mounted adjacent to the controller and directly plugged into it without the need for additional power or data wiring. Up to 3 modules may be connected in this way subject to available power. Two-core screened data cable is used to connect the controller to the first module and between subsequent modules. An additional power supply must be provided for each module, according to the power requirements of the module plus its associated digital outputs

    Certifications:
    • UL/CUL
    • FCC
    • RoHS
    • EN 50581: 2012
    Specifications

    Others

    • Brand
      • Trend
    • Product Type
      • I/O Expansion Module

    Others

    • Brand
      • Trend
    • Product Type
      • I/O Expansion Module
    • Brand : Trend
    • Product Type : I/O Expansion Module