/content/hbtbt/ae/en/search-results.html

    I/O Modules

    Panel Bus I/O Module

    Panel Bus Modules consists of a terminal socket and removable electronic module allowing socket to be mounted and wired before the electronic module is installed. They are swapped out without disrupting the power.

    Overview
    The CentraLine Panel Bus I/O Modules communicate via the Panel Bus. The pluggable CentraLine Panel Bus I/O modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: Simply unplug the "old" and insert the "new" module.
    Features & Benefits:
    • Plug-and-play functionality
    • Easy maintenance
    • Pluggable Panel Bus I/O modules can be exchanged without rewiring.
    • Lower risk of damage and theft
    • Fast wiring with state-of-the-art push-in terminals
    • Configurable safety position for outputs
    • Max. wiring flexibility due to optional accessories
    • Can be mounted in small installation housings
    • Flexible mix of Panel Bus I/O modules
    Certifications:
    • Approvals and Certifications CE-approved
    • Conforms to EN 60730-1 and EN 60730-2-9
    • Investigated according to United States Standard
    • UL916 (USL-listed) as well as according to Canadian
    • National Standard(s) C22.2 (CNL-listed)
    • Classification according to EN60730-1
    • Environmental conditions: For use in home (residential,
    • commercial, and light-industrial)
    • environments
    • Pollution degree: Class 2
    • Protection against shock: Class II
    • Software class: Class A
    • Overvoltage category: II
    • Classification according to EN60529
    • (Degree of Protection Provided by Enclosures)
    • Classification: IP20
    Specifications

    Others

    • Brand
      • CentraLine
    • Product Type
      • I/O Modules
      • Module

    Others

    • Brand
      • CentraLine
    • Product Type
      • I/O Modules
      • Module
    • Brand : CentraLine
    • Product Type : I/O Modules|Module