/content/hbtbt/ae/en/search-results.html

    I/O Modules

    RF Wireless Module

    RF 4I/O wireless module allows conventionally wired detectors to be integrated into the wireless system. Alternatively, the RF 4I/O wireless module can be operated with batteries or a power supply unit.

    Overview

    The RF 4I/O wireless module allows conventionally wired detectors to be integrated into the wireless system, also provides extensive control and alarm functions for the object circumstances to be implemented via the optionally used relay cards. Alternatively, the RF 4I/O wireless module can be operated with batteries or a power supply unit.

    It also offers the option of addressing up to 4 outputs (by means of potential-free relay PCBs) and a buzzer. The RF 4 I/O module can be supplied with power from batteries, a power supply unit or a combination of batteries and power supply unit. This allows a universal adaptation to different premises-specific surroundings and applications.

    Features & Benefits:
    • Advanced radio transmission technology
    • 2 radio bands: 433MHz / 868MHz
    • A total of 24 radio channels distributed over 2 radio bands
    • Wireless radio system on integrated BUS-2 basis
    • Each radio user has a unique address
    • Radio polling to all bidirectional radio users
    • Permanent monitoring of the availability of the radio transmission path
    • Function monitoring of all radio users assigned to the system
    • Tamper monitoring of all radio users
    • Radio revision mode for determining the installation range
    Certifications:
    • Vds approval G108505 (EMT), class B
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Wireless Module

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Wireless Module
    • Brand : Honeywell Security
    • Product Type : Wireless Module