Lighting Controllers
8-Channel LCM
CDH8U5-series is a 8-Channel by Ex-Or, programmable, intelligent Lighting control module. The CDH8U5 is designed to simplify installation whilst providing an intelligent managed lighting system.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
CDH8U5 is an intelligent Lighting Control Module providing connections for multiple luminaires, up to 5 presence detectors and up to 10 SELV inputs. Provision is made for 7 switched live outputs plus one volt-free power output. The unit features a switched output for Maintained Live to allow initiation of Emergency Lighting Test.
In addition, the unit is provided with a volt-free signalling output to provide control of / interface to other equipment. The CDH8U5 is designed to simplify installation whilst providing an intelligent managed lighting system.
When setting the actual light levels around which dimming or switching decisions are made, the system utilises the same simple and convenient method as used for Ex-Or’s traditional stand-alone detectors.
Features & Benefits:- Multiple SELV Occupancy Detector Inputs (Remote and Luminaire Integral Options)
- Multiple SELV User Override Switch / Volt-Free Contact Inputs
- Signal level Volt-Free Outputs
- Multiple Independently Controllable Switching and Dimming Luminaire Drive Outputs
- Fully flexible mapping of Occupancy Detector and Switch Inputs to Luminaire Outputs
- Maintained Live Disconnect for Emergency Lighting Test Mode Initiation
- Quicker and easier installation
- Greater flexibility and detectors can be sof’ adjusted without major disruption
- Operation from dual supplies with automatic changeover (option for 4-channel variant)
- Simple programming changes are made via an infrared programmer
- BS EN 60529 to IP2XC
- CE Certified
Others
- Brand
- Honeywell Lighting Controls
Others
- Brand
- Honeywell Lighting Controls
- Brand : Honeywell Lighting Controls