/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    BACNET Control Module

    BACNET Module is a high-performance BACnet-compliant router and global controller. It supports both a BACnet Ethernet and a BACnet MS/TP network connection.

    Overview

    BACNET Control Module hosts automation features such as schedules, trend logs, alarms, optimum start, demand limiting, and tenant activity for up to 65 field controllers connected to its MS/TP LAN. MS/TP is a LAN standard designed specifically for BACnet applications using the EIA–485 signalling standard on twisted-pair cabling in a simple bus configuration. DIN-rail mounting and a ribbon-cable connection to other BCMs make expansion easy. You can add a network or integration option in minutes, which gives you unprecedented flexibility to adapt quickly as your connectivity, integration, processing, and control requirements change.

    Features & Benefits:
    • Scalable
    • Interoperable
    • Enterprise ready
    • Powerful 32 MB RAM
    • 32-bit processor
    • 8 MB of flash RAM
    • Fast and reliable platform to run DDC programming and global automation routines
    Certifications:
    • EMC Directive 89/336/EEC
    • FCC Part 15, Subpart J, Class A
    • UL Standard, RoHS