/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    Controller & I/O Module

    Discontinued

    The IQ™X controller uses the powerful Niagara N4 platform for plant room and unitary control and advanced integration.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    The IQ™X controller uses the powerful Niagara N4 platform for plant room and unitary control and advanced integration. The integrated 4-port gigabit Ethernet switch enables fast, easy communication with other IQX controllers and IP-enabled devices, together with easy integration with third party OT (operational technology) networks and cloud-based solutions

    Features & Benefits:
    • IOT ready JSON, MQTT & Honeywell Forge Cloud connections
    • Cyber security based on ISA 62443-3-3 SL4
    • 12 points of on-board I/O expandable up to 172 channels
    • Built-in HOA (hand, off , auto) control functionality
    Certifications:
    • UL/CSA
    • CE
    • ASA
    Specifications

    Others

    • Brand
      • Trend

    Others

    • Brand
      • Trend
    • Brand : Trend