/content/hbtbt/ae/en/search-results.html

Plant & Integration Controllers

IQ412 Controllers

Trend IQ412 Controllers series intelligent controllers are designed for use as unitary controllers in building control systems.

Overview
Trend IQ412 Controllers are designed for use as unitary controllers in building control systems. Full compatibility with other Trend IQ controllers enables the IQ41x to integrate the local environmental needs with the bulk air conditioning system in order to optimise both comfort and running costs. The IQ412 Controllers have 5 inputs (3 universal, 2 digital) and 6 outputs. The IQ412 has 4 solid state digital outputs and 2 analogue voltage outputs.

The IQ412 Controllers uses Ethernet and TCP/IP networking technologies with embedded XML and is fully compatible with other Trend IQ controllers. Trend communications over a current loop LAN and support for BACnet over IP are available as options. A local PC or display (e.g. IQView4) can be connected to the RS232 port. A Wallbus port is also provided for use with room displays.

Features & Benefits:
  • 11 on board I/O channels - 5 inputs and 6 outputs
  • Ethernet 10/100 Mbps main network with TCP/IP protocol
  • Trend current loop LAN option
  • Embedded XML Web Services as standard
  • BACnet over IP option
Certifications:
  • certified as a BACnet Application Specific Controller
  • EN61326-1:2006
  • EN61010-1:2010
  • UL rated as ‘UL916’
Specifications

Others

  • Brand
    • Trend

Others

  • Brand
    • Trend
  • Brand : Trend
Others
Name
Description
File Size
Date
Size
IQ41x系列 IP控制器 用户手册
application/pdf 555.56 KB
11/16/2022
555.56 KB
IQ41x Series Controllers
application/pdf 1.25 MB
4/5/2023
1.25 MB
IQ41x Series Controllers
application/pdf 1.1 MB
4/5/2023
1.1 MB
Name
Description
File Size
Date
Size
IQ41x系列 IP控制器 用户手册
application/pdf 555.56 KB
11/16/2022
555.56 KB
IQ41x Series Controllers
application/pdf 1.25 MB
4/5/2023
1.25 MB
IQ41x Series Controllers
application/pdf 1.1 MB
4/5/2023
1.1 MB
Name
Description
File Size
Date
Size
IQ41x系列 IP控制器 用户手册
555.56 KB
11/16/2022
IQ41x Series Controllers
1.25 MB
4/5/2023
IQ41x Series Controllers
1.1 MB
4/5/2023
Product Number
Image
SKU
Description
alt
IQ412-1000U500000
IQ41224VAC-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet (24Vac) Datasheet TA201247.
alt
IQ412-1000U500200
IQ412INT24VAC Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U501000
IQ412BAC24VAC-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet and BACnet IP (24Vac) Datasheet TA201247.
alt
IQ412-1000U501200
IQ412INTBAC24VAC Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U800000
IQ412230-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet (230Vac) Datasheet TA201247.
alt
IQ412-1000U800200
IQ412INT230 Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U801000
IQ412BAC230-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet and BACnet IP (230Vac) Datasheet TA201247.
alt
IQ412-1000U801200
IQ412INTBAC230 Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1010U500000
IQ412LAN24VAC-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet and Trend current loop Lan (24Vac) Datasheet TA201247.
alt
IQ412-1010U500200
IQ412INTLAN24VAC Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
Image
SKU
Description
alt
IQ412-1000U500000
IQ41224VAC-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet (24Vac) Datasheet TA201247.
alt
IQ412-1000U500200
IQ412INT24VAC Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U501000
IQ412BAC24VAC-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet and BACnet IP (24Vac) Datasheet TA201247.
alt
IQ412-1000U501200
IQ412INTBAC24VAC Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U800000
IQ412230-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet (230Vac) Datasheet TA201247.
alt
IQ412-1000U800200
IQ412INT230 Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1000U801000
IQ412BAC230-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet and BACnet IP (230Vac) Datasheet TA201247.
alt
IQ412-1000U801200
IQ412INTBAC230 Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO
alt
IQ412-1010U500000
IQ412LAN24VAC-IQ412 controller 4 DO 2 AO 3 UI 2 DI with Ethernet and Trend current loop Lan (24Vac) Datasheet TA201247.
alt
IQ412-1010U500200
IQ412INTLAN24VAC Trend IQ®412 Series Intelligent Controller, 10100 Mbps, 3 UI, 2 DI, 4 DO, 2 AO