/content/hbtbt/ae/en/search-results.html

    Plant & Integration Controllers

    JACE 8000 Controller

    JACE 8000 internet of things (IoT) controller and server platforms are for connecting multiple and diverse devices and sub-systems.

    Overview

    JACE 8000 internet of things (IoT) controller and server platforms are for connecting multiple and diverse devices and sub-systems. With internet connectivity and web serving capability, JACE 8000 controllers provide integrated control, supervision, data logging, alarming, scheduling, and network management. Controllers stream data and rich graphical displays to a standard web browser via an ethernet or wireless LAN, or remotely over the internet. Niagara Enterprise Security is an application that runs within the Niagara Framework® on the JACE 8000. Niagara Analytics is a data analytics extension to the Niagara Framework available on JACE 8000 controllers. The licensing model for JACE 8000 controllers are simplified and feature standard drivers, along with optional I/O and field bus expansion modules for ultimate flexibility and expandability. The JACE 8000 controller operates with Niagara 4, the latest version of the Niagara Framework, for optimum performance. In larger facilities, multi-building applications and large-scale control system integrations, Niagara 4 supervisors can be used with JACE 8000 controllers to aggregate information, including alarms, and historical and real-time data, to create a single, unified application.

    Features & Benefits:
    • TI AM3352: 1000 MHz ARM® Cortex™-A8
    • 1 GB DDR3 SDRAM
    • Removable micro-SD card with 4 GB flash total storage/2 GB user storage
    • USB type A connector (not supported with Niagara AX); back-up and restore support
    • Two isolated RS-485 with selectable bias and termination
    • Two 10/100MB ethernet ports
    • Secure boot
    • Real-time clock
    • Batteryless
    Certifications:
    • UL 916
    • CE EN 61326-1
    • RCM
    • FCC Part 15 Subpart B, Class B
    • FCC Part 15 Subpart C
    • C-UL Listed to Canadian Standards Association (CSA) C22.2 No. 205-M1983 “Signal Equipment”
    • 1999/5/EC R&TTE Directive
    • CCC
    • SRRC
    • RSS
    • RoHS
    Product Number
    Part Number
    Description
    Add to list
    JACE-8000-CSE
    JACE 8000 Controller, No Brand
    JACE-8000-SD-HW
    SD Card, Replacement, JACE-8000
    JACE-8000-SDV4-CSE
    JACE 8000 MICROSD CASE
    JACE-8000-SDV4-HW
    REPLACEMENT JACE-8000 SD CARD