/content/hbtbt/ae/en/search-results.html

    Pressure Controllers

    PressureTrol Controller

    Discontinued

    Honeywell provides pressuretrol controllers for operating control with automatic limit protection for pressure systems of up to 2070 kPa, or 300 psi.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Honeywell provides pressuretrol controllers for operating control with automatic limit protection for pressure systems of up to 2070 kPa, or 300 psi. These controllers are for use on oil burner systems for pressures up to 1035 kPa or 150 psi.

    Features & Benefits:
    • Models available in a series of control ranges, and pressure scales in kPa and psi
    • All models automatically reset and have an adjustable differential
    • Models have snap switch to open or close a circuit on a pressure rise
    • Case has a clear plastic cover so setpoints can be observed
    • 1/4 inch—18 NPT connection for pipe on diaphragm assembly
    • Ground screw terminal
    Certifications:
    • Underwriters Laboratories Inc. Listed: file no. MP466, vol. 10, guide no. MBPR
    • Canadian Standard Association certified: file no. LR1620, guide no. 400E-0