/content/hbtbt/ae/en/search-results.html

    Temperature Controllers

    AHU Temperature Controller

    The standalone micro-controller based LCD temperature controller provides proportional plus integral (P+I) and on/off temperature control for commercial heating, ventilating & air conditioning system.

    Overview

    The standalone micro-controller based LCD temperature controller provides proportional plus integral (P+I) and on/off temperature control for commercial heating, ventilating & air conditioning system such as hydronic heating, air handling unit, heat exchanger or condensing tower. This controller has a modulating 2 to 10Vdc or 4 to 20mA analogue output and a 2A on/off output to realize various optional control functions including cool/heat changeover, heat/cool sequence control, emergency interlocking and auto-alarming control.

    Features & Benefits:
    • PI control action provides accurate, stable and comfortable temperature control
    • Backlit LCD to display both setting and measured value
    • Adjustable Zero Energy Band, On/Off Differential, Proportional Band and Temperature Offset
    • Optional 2 to 10Vdc or 4 to 20mA direct acting and reverse acting Analog output
    • Selectable internal and external temperature sensor
    • Wide temperature control range
    • Watch Dog Timer to resume the controller from hanging condition
    • Brownout effect to avoid malfunctioning and care on power On and power Off
    • Pluggable terminal block allows pre-wiring outside of the controller