Thermostats
Digital Thermostat White Housing
Honeywell Digital Thermostat is designed for 3-speed fan and valve control in a fan coil system, including 2/4-pipe cool/heat/manual changeover, Ventilation mode, Manual or automatic 3-speed fan control, Water valve control.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
This product has been discontinued.
Honeywell Digital Thermostat is designed for 3-speed fan and valve control in a fan coil system, including 2/4-pipe cool/heat/manual changeover, 4-pipe cool/heat manual /automatic changeover, Ventilation mode, Manual or automatic 3-speed fan control, Water valve control. Thermostat measures the room temperature via integrated sensor or remote temperature sensor and maintains the set point by delivering on/off valve control command outputs. Besides the basic controls, thermostat features CPH (Cycle Per Hour) better maintains the room temperature to the set point and Random Start-up Function would help to maintain power grid stability. In addition, Honeywell Memorized Time Off Function can automatically turn off the thermostat to save energy.
Features & Benefits:- Energy saving mode optional
- LCD display with simple user interface
- Room temperature or set point temperature display selectable
- Manual or automatic fan speed selectable
- Temperature units in either °C or °F
- User setting can be stored with power loss
- Freeze protection available
- Four keypad lock options
- Heating and cooling set point limitation
- CE